DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C60xx family

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C60xx family

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

Hannover Messe 2019:

SPS IPC Drives 2018:

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

Hannover Messe 2019:

SPS IPC Drives 2018:

With the C6032, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interfaces and functional extensions. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6032 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Such high computing power in such a small size is previously unattained in the industrial environment. Due to the large variety of scalable processors, the C6032 can be matched perfectly to the respective application.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6032-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C6032-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C6032-0060Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6032-0080Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationmounting sheet at the rear wallmounting sheet at the side wall
Slots for hard disk/flash2 slot for M.2 SSD
Free space for air circulation5 cm (2") around the PC required
Protection ratingIP20
Operating temperature0…55°C
Dimensions (W x H x D)132 x 133 x 102 mm (5.2” x 5.24” x 4.0”), without mounting plate
ProcessorIntel® Celeron® 6600HE 2.6 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7 11850HE 2.6 GHz base frequency, 8 cores (TC3: 80)
Motherboardcompact motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe compact module slots to plug-in Beckhoff PCIe compact modules
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Graphicintegrated in the processor
Ethernet3 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board RAID 1 controller for SATA and NVMe/PCIe
Hard disks/flash40 GB M.2 SSDup to 640 GB M.2 SSD
Interfaces2 x USB 3.2 Gen. 2, 2 x USB 3.2 Gen. 1, 2 x DisplayPort
Power supply24 V DCUPS CU81xx
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2022, TwinCAT/BSD
OptionsC6032-0080
C9900-C639processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C640processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C641processor 11th generation Intel® Core™ i7-11850HE, 2.6 GHz base frequency, 8 cores (TC3: 80), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m
FC9082Gigabit Ethernet PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, PCI Express x1 bus
FC92822.5 Gigabit Ethernet PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, PCI Express bus
FC1488EtherCAT G master PCIe compact module, 8 channels, 8 ix Industrial® type A connectors, requires 8 adapter cables ix industrial 8-pin to RJ45 connector ZK1096-969A-0005, occupies both PCIe compact module slots
C9900-E305USB 3.0 PCIe compact module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
C9900-E306RS232 PCIe compact module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Requires 2 adapter cable C9900-K920 ix industrial™ type B to D-sub, 9-pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E312RS485 PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cable C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E313RS422 PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, optically linked, overload protection, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cable C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E307CP-Link 4 Extender Tx PCIe compact module
– CP-Link 4 transmitter module for ex works installation in PC with PCIe compact module slots C6032
– 1 CP-Link 4 output with RJ45 socket for up to 100 m Cat.6A cable for connecting a Control Panel with CP-Link 4 interface CP29xx-0010, CP39xx-0010 or CPX39xx-0010
– CP-Link 4 transfers USB 2.0 with 100 Mbit/s and DVI.
– The power supply for the control panel must be provided by connecting 24 V to the Control Panel.
C9900-M668mounting plate at the side wall, instead of plate at the rear wall
C9900-M669mounting plate for lateral installation of the C603x; single part, not mounted
C9900-H59780 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H598160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H616320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H677640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H59440 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H59580 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H596160 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H615320 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H676640 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H653160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H654320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H818640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H661160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H810320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H817640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use