DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C60xx family

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C60xx family

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

Reliable data backup for IPCs with the 1-second UPS

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

Reliable data backup for IPCs with the 1-second UPS

The C6027 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 69 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.

With the C6027, Beckhoff is expanding its range of ultra-compact Industrial PCs to include a modular version with scalable interface expansions and a 1-second UPS to secure persistent data.

Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power, it fits into virtually any control cabinet and machine concept.

Apart from use for a wide range of automation tasks, the C6027 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery | estimated market release of the C9900-E318 option November 2024

VariantsProcessorProduct status
C6027-0010Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 50*) or
Intel® Core™ i5, 4 cores (TC3: 60*) or
Intel® Core™ i7, 4 cores (TC3: 60*)
(11th generation)
regular delivery
C6027-0000Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 50*) or
Intel® Core™ i5, 4 cores (TC3: 60*) or
Intel® Core™ i7, 4 cores (TC3: 60*)
(8th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6027-0010Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationmounting sheet at the rear wallmounting sheet at the side wall or for DIN rail
Slots for hard disk/flash1 slot for M.2 SSD
Coolingpassive with single side cooling plate
Free space for air circulation5 cm (2") on top and bottom of the PC required
Protection ratingIP20
Operating temperature0…50°C
Dimensions (W x H x D)82 x 127 x 69 mm (3.2” x 5” x 2.7”), without mounting plate
ProcessorIntel® Celeron® 6305E 1.8 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7 1185G7E 1.8 GHz base frequency, 4 cores (TC3: 60)
Motherboardcompact motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7, U series
Memory8 GB DDR4 RAMup to 16 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board6 additional 100/1000BASE-T
Hard disks/flash40 GB M.2 SSDup to 640 GB M.2 SSD
Interfaces4 x USB 3.2 Gen. 2, 1 x DisplayPort
Power supply24 V DCUPS CU81xx
Operating systemWindows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
OptionsC6027-0010
C9900-C588processor 11th generation Intel® Core™ i3-1115G4E, 2.2 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® 6305E 1.8 GHz (TC3: 50)
C9900-C589processor 11th generation Intel® Core™ i5-1145G7E, 1.5 GHz base frequency, 4 cores (TC3: 60), and memory extension to 16 GB DDR4 RAM instead of Intel® Celeron® 6305E 1.8 GHz (TC3: 50) and 8 GB DDR4 RAM
C9900-C590processor 11th generation Intel® Core™ i7-1185G7E, 1.8 GHz base frequency, 4 cores (TC3: 60), and memory extension to 16 GB DDR4 RAM instead of Intel® Celeron® 6305E 1.8 GHz (TC3: 50) and 8 GB DDR4 RAM
C9900-E318additional connectors in the front of the C6027, 6x Ethernet adapter with 100/1000BASE-T connector
C9900-U334Internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the M.2 SSD, requires TwinCAT.
Not orderable together with an additional interface extension.
C9900-H59780 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H598160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H616320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H677640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m
C9900-M682mounting plate for C602x at the side wall, instead of plate at the rear wall
C9900-M683mounting plate for lateral installation of the C602x; separate part, not mounted
C9900-M684mounting plate with DIN rail mounting adapter for C602x, instead of standard mounting plate
C9900-M685mounting plate with DIN rail mounting adapter for C602x; single part, not mounted
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, and TwinCAT/BSD

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use