![C6027-0000 | Fanless ultra-compact Industrial PC](https://multimedia.beckhoff.com/media/c6027_main4__web_preview.png)
The C6027 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 69 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.
With the C6027, Beckhoff is expanding its range of ultra-compact Industrial PCs to include a modular version with scalable interface expansions and a 1-second UPS to secure persistent data.
Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power, it fits into virtually any control cabinet and machine concept.
Apart from use for a wide range of automation tasks, the C6027 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
Flexible mounting
In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.
Price-optimized
Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.
All-in-one motherboard
The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
C6027-0010 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 50*) or Intel® Core™ i5, 4 cores (TC3: 60*) or Intel® Core™ i7, 4 cores (TC3: 60*) (11th generation) | regular delivery |
C6027-0000 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 50*) or Intel® Core™ i5, 4 cores (TC3: 60*) or Intel® Core™ i7, 4 cores (TC3: 60*) (8th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6027-0000 | Options |
---|---|---|
Device type | Ultra-compact control cabinet PC | |
Housing | aluminum zinc die-cast housing | |
Installation | mounting sheet at the rear wall | mounting sheet at the side wall or for DIN rail |
Slots for hard disk/flash | 1 slot for M.2 SSD | |
Cooling | passive with single side cooling plate | |
Free space for air circulation | 5 cm (2") on top and bottom of the PC required | |
Protection rating | IP20 | |
Operating temperature | 0…50°C | |
Dimensions (W x H x D) | 82 x 127 x 69 mm (3.2” x 5” x 2.7”), without mounting plate | |
Processor | Intel® Celeron® 4305UE 2.0 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-8665UE 1.7 GHz, 4 cores (TC3: 60) |
Motherboard | compact motherboard for 8th generation Intel® Celeron®, Core™ i3/i5/i7, U series | |
Memory | 4 GB DDR4 RAM | up to 8 GB DDR4 RAM ex factory |
Graphic | integrated in the processor | |
Ethernet | 3 x 100/1000BASE-T on-board | 6 additional 100/1000BASE-T |
Hard disks/flash | 40 GB M.2 SSD | up to 640 GB M.2 SSD |
Interfaces | 4 x USB 3.0, 1 x DisplayPort | |
Power supply | 24 V DC | UPS CU81xx |
Operating system | – | Windows 10 IoT Enterprise, Windows 11 IoT Enterprise 2024 LTSC, TwinCAT/BSD |
Options | C6027-0000 |
---|---|
C9900-R286 | memory extension for C602x with Processor Intel® Celeron™ 4305UE, 2.0 GHz to 8 GB DDR4-RAM, instead of 4 GB |
C9900-C628 | processor 8th generation Intel® Core™ i3-8145UE, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® 4305UE, 2.0 GHz, (TC3: 50) |
C9900-C629 | processor 8th generation Intel® Core™ i5-8365UE, 1.6 GHz, 4 cores (TC3: 60) and memory extension to 8 GB DDR4-RAM, instead of Intel® Celeron® 4305UE, 2.0 GHz, (TC3: 50) and 4 GB DDR4-RAM |
C9900-C630 | processor 8th generation Intel® Core™ i7-8665UE, 1.7 GHz, 4 cores (TC3: 60) and memory extension to 8 GB DDR4-RAM, instead of Intel® Celeron® 4305UE, 2.0 GHz, (TC3: 50) and 4 GB DDR4-RAM |
C9900-E318 | additional connectors in the front of the C6027, 6x Ethernet adapter with 100/1000BASE-T connector |
C9900-U334 | Internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the M.2 SSD, requires TwinCAT. Not orderable together with an additional interface extension. |
C9900-H597 | 80 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H598 | 160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H616 | 320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H677 | 640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-Z468 | Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m |
C9900-M682 | mounting plate for C602x at the side wall, instead of plate at the rear wall |
C9900-M683 | mounting plate for lateral installation of the C602x; separate part, not mounted |
C9900-M684 | mounting plate with DIN rail mounting adapter for C602x, instead of standard mounting plate |
C9900-M685 | mounting plate with DIN rail mounting adapter for C602x; single part, not mounted |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use