![EL4102 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 16 bit](https://multimedia.beckhoff.com/media/el4102_es4102__web_preview.png)
The EL4102 analog output terminal generates signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 16 bits and is electrically isolated. The output channels of the EtherCAT Terminal have a common ground potential. The EL4102 combines two channels in one housing. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.
Product status:
regular delivery
Product information
Technical data | EL4102 |
---|---|
Number of outputs | 2 |
Power supply | via the E-bus |
Signal voltage | 0…10 V |
Distributed clocks | yes |
Distributed clock precision | << 1 µs |
Load | > 5 kΩ (short-circuit proof) |
Resolution | 16 bit (incl. sign) |
Output error | < 0.1% (relative to end value) |
Electrical isolation | 500 V (E-bus/signal voltage) |
Output rate | max. 15 ksps |
Current consumption power contacts | – |
Current consumption E-bus | typ. 170 mA |
Bit width in the process image | 2 x 16 bit AO output |
Special features | Watchdog parameterizable; user synchronization can be activated. |
Weight | approx. 60 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL4102 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 16 bit |
ES4102 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 16 bit, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use