
The EL4072, EL4074, and EL4078 analog output terminals output 10 V/20 mA standard signals with 16-bit resolution and up to 2000 values per second. Each channel can be parameterized individually via the controller/TwinCAT. All known standard signals in the range of ±10 V and ±20 mA can be output per channel – for example, 4…20 mA. The current outputs can also drive high burden resistors and report an overload or wire break or, in the case of a voltage output, a short circuit. The voltage and current outputs are designed as single-ended, which means that one connection point of each channel is already connected in the terminal to +24 V or GND and no longer needs to be wired separately. The EL4072 and EL4074 have 24 V/0 V contacts for the supply of the actuators. With a technical output range of ±107% of the nominal range, the channels can even transport unconventional setpoints, such as for error reporting purposes.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | Analog output |
---|---|
Number of outputs | 4 |
Wiring | 2-wire |
Ground reference (input) | single-ended |
Max. sampling rate | min. 500 µs (max. 2 ksps) per channel |
Sampling type | multiplex |
Load | voltage: > 5 kΩ current: < 500 Ω |
Output range, nominal | -10/0…+10 V | -20/0/+4…+20 mA |
Output range, technical | -10.73…+10.73 V | -21.47…+21.47 mA |
Resolution | 16 bit (incl. sign) |
Measurement error/uncertainty | typ. < ±0.07%AEW (voltage and current, at 25°C ±5°C, otherwise < ±0.1%) |
Electrical isolation channel/channel | no |
Operating temperature | -25…+60°C |
Technical data | General |
---|---|
Power supply | via power contacts, 24 V DC (-15 %/+20 %) |
Electrical isolation | channel/E-bus: functional separation 707 V DC type test |
Current consumption power contacts | typ. 60 mA (required for operation of the outputs, specification at full load, additional current requirement at +24 V/0 V connected loads) |
Current consumption E-bus | typ. 90 mA |
Distributed clocks | – |
Special features | U/I parameterizable, ExtendedRange 107 %, output diagnosis |
Weight | approx. 65 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use