Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL4001 | EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit

Image similar, may contain optional accessories
EL4001 | EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit

EL4001 | EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit

Run 1
Power contact
+24 V DC
Power contact 0 V
Output 1
GND
Shield
EL4001 | EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit

EL4001 | EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit

The EL4001 analog output terminal generates signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of the EtherCAT Terminal have a common ground potential. The EL4001 is the single-channel variant which when combined with the EL95xx is particularly suitable for signals with electrically isolated ground potentials. The output stages are powered by the 24 V supply. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEL4001
Number of outputs1
Power supply24 V DC via power contacts
Signal voltage0…10 V
Distributed clocksyes
Distributed clock precision<< 1 µs
Load> 5 kΩ (short-circuit proof)
Resolution12 bit
Output error< 0.1% (relative to end value)
Electrical isolation500 V (E-bus/signal voltage)
Conversion time~ 100 µs
Current consumption power contactstyp. 40 mA
Current consumption E-bustyp. 140 mA
Bit width in the process image1 x 16 bit AO output
Special featuresOptional watchdog: user-specific output value with ramp; user synchronization can be activated.
Weightapprox. 60 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL4001EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit
ES4001EtherCAT Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use