DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL1262-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, oversampling

Image similar, may contain optional accessories
EL1262-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, oversampling

EL1262-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, oversampling

Signal 1
Signal 2
Power contact
+5 V DC
Power contact 0 V
Power contact PE
Input 1
Input 2
+5 V DC
0 V
PE
EL1262-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, oversampling

EL1262-0050 | EtherCAT Terminal, 2-channel digital input, 5 V DC, 1 µs, oversampling

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

Distributed Clocks: the integrated time management system in EtherCAT

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EL1262-0050 digital input terminal acquires the fast binary 5 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The signals are sampled with a configurable, integer multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the EtherCAT Terminal generates a process data block that is transferred collectively during the next bus cycle. The timebase of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. This XFC procedure enables the temporal resolution of the digital input signals to be increased to n times the bus cycle time. The switching thresholds of the input circuit are based on the CMOS level: Signal voltage "0" < 0.8 V, signal voltage "1" > 2.4 V. The 5 V supply voltage can be generated by the EL9505 power supply terminal and fed into the power contacts.

 

Special features:

  • 5 V inputs
  • suitable for particularly fast signals due to very low input delay
  • synchronized operation through distributed clocks XFC technology possible
  • multiple sampling of a process data through oversampling

Product status:

regular delivery

Product information

Technical dataEL1262-0050
Connection technology4-wire
Number of inputs2
Nominal voltage5 V DC
“0” signal voltage< 0.8 V
“1” signal voltage> 2.4 V
Input currenttyp. 50 µA
Input filtertyp. < 1 µs
Oversampling factorn = integer multiple of the cycle time, 1…1000, see documentation
Oversampling/multi-timestamping factorn = integer multiple of the cycle time, 1…1000, see documentation
Precision of timestamp in the terminal10 ns (+ input delay)
Sampling ratemax. 1 Msample/s
Distributed clocksyes
Distributed clock precision<< 1 µs
Time resolution signal
Current consumption power contactstyp. 6 mA + load
Current consumption E-bustyp. 70 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process imagen x 2 inputs + 64 bit CycleCounter/latch
Special featuresoversampling, 5 V inputs
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use