DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL1254 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, timestamp

Image similar, may contain optional accessories
EL1254 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, timestamp

EL1254 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, timestamp

Signal 1
Signal 3
Signal 2
Signal 4
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 3
Input 2
+24 V DC
0 V
Input 4
EL1254 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, timestamp

EL1254 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, timestamp

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Distributed Clocks: the integrated time management system in EtherCAT

The EL1254 digital input terminal acquires the fast binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes. The signals are furnished with a time stamp that identifies the time of the last edge change with a resolution of 1 ns. With this XFC technology, signal characteristics can be traced exactly in time and correlated with the distributed clocks system-wide. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required.

 

Special features:

  • suitable for particularly fast signals due to very low input delay
  • synchronized operation through distributed clocks XFC technology possible
  • support of XFC technology timestamp

Product status:

regular delivery

Product information

Technical dataEL1254
Connection technology4-wire
Specificationsimilar to EN 61131-2, type 3, “0”: -3…5 V DC, “1”: 11…30 V DC, typ. 3 mA input current
Number of inputs4
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (similar to EN 61131-2, type 3)
“1” signal voltage11…30 V (similar to EN 61131-2, type 3)
Input currenttyp. 3 mA (similar to EN 61131-2, type 3)
Input filtertyp. < 1 µs
Resolution timestamp1 ns
Precision of timestamp in the terminal10 ns (+ input delay)
Input delay TON/TOFF< 1 µs
Distributed clocksyes
Distributed clock precision<< 1 µs
Time resolution signal1 ns
Current consumption power contactstyp. 20 mA + load
Current consumption E-bustyp. 80 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image4 x input + 4 x 16 byte timestamp
Configurationno address or configuration setting
Special featurestimestamping, latch last edge
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use