Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL1702 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms

Image similar, may contain optional accessories
EL1702 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms

EL1702 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms

Signal 1
Signal 2
Power contact
120 V/230 V
Power contact N
Power contact ⏚
Input 1
Input 2
120 V/230 V
N
EL1702 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms

EL1702 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms

The EL1702 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The direct connection of 120 V/230 V AC signals is possible. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes.

 

Special features:

  • direct connection of 120 V/230 V signals
  • for AC voltage

Product status:

regular delivery

Product information

Technical dataEL1702
Connection technology4-wire
Number of inputs2
Nominal voltage120/230 V AC
“0” signal voltage0…40 V
“1” signal voltage79…260 V
Input current> 3 mA, typ. 6 mA
Input filtertyp. 10 ms
Distributed clocks
Current consumption power contacts
Switching times10 ms
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/mains voltage); 3750 V AC, 1 min.
Configurationno address or configuration setting
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1702EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms
ES1702EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use