Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL1xxx | EtherCAT Terminals, digital input

The EtherCAT Terminals from the EL1xxx, ES1xxx and ELX1xxx series are intended for the acquisition of binary signals. Typically, these are mechanical contacts such as break contacts or make contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology. This signal is transmitted via EtherCAT to the higher-level automation device for further processing. The terminal variants differ by different signal thresholds, number of channels, connection options and/or input filter times. The portfolio is rounded off by additional functions such as XFC (timestamp/oversampling), safety or combined input/output terminals.

Your selection:
    • EL1002 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 3 ms

      EL1002 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 3 ms

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1004 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms

      EL1004 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1004-0020 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, isolation voltage 2500 V DC

      EL1004-0020 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, isolation voltage 2500 V DC

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1008 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms

      EL1008 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1012 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 10 µs

      EL1012 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 10 µs

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1014 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs

      EL1014 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1018 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 10 µs

      EL1018 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 10 µs

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1024 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

      EL1024 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 2
    • EL1034 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, potential-free

      EL1034 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, potential-free

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1, potential-free
    • EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

      EL1052 | EtherCAT Terminal, 2-channel digital input, NAMUR

      Channels:
      2
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
    • ELX1052 | EtherCAT Terminal, 2-channel digital input, NAMUR, Ex i

      ELX1052 | EtherCAT Terminal, 2-channel digital input, NAMUR, Ex i

      Channels:
      2
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
    • EL1054 | EtherCAT Terminal, 4-channel digital input, NAMUR

      EL1054 | EtherCAT Terminal, 4-channel digital input, NAMUR

      Channels:
      4
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
    • ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

      ELX1054 | EtherCAT Terminal, 4-channel digital input, NAMUR, Ex i

      Channels:
      4
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
    • ELX1058 | EtherCAT Terminal, 8-channel digital input, NAMUR, Ex i

      ELX1058 | EtherCAT Terminal, 8-channel digital input, NAMUR, Ex i

      Channels:
      8
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
    • EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

      EL1084 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      ground switching
    • EL1088 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, ground switching

      EL1088 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 3 ms, ground switching

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      ground switching
    • EL1094 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, ground switching

      EL1094 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      ground switching
    • EL1098 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 10 µs, ground switching

      EL1098 | EtherCAT Terminal, 8-channel digital input, 24 V DC, 10 µs, ground switching

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      ground switching
    • EL1104 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-/3-wire connection

      EL1104 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-/3-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

      EL1114 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 10 µs, 2-/3-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • EL1124 | EtherCAT Terminal, 4-channel digital input, 5 V DC, 0.05 µs

      EL1124 | EtherCAT Terminal, 4-channel digital input, 5 V DC, 0.05 µs

      Channels:
      4
      Value range (digital/encoder):
      5 V/TTL
      Filter (digital):
      0.05 µs typ.
      Input/output specification (digital):
      positive switching
    • EL1134 | EtherCAT Terminal, 4-channel digital input, 48 V DC, 10 µs

      EL1134 | EtherCAT Terminal, 4-channel digital input, 48 V DC, 10 µs

      Channels:
      4
      Value range (digital/encoder):
      48 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • EL1144 | EtherCAT Terminal, 4-channel digital input, 12 V DC, 10 µs

      EL1144 | EtherCAT Terminal, 4-channel digital input, 12 V DC, 10 µs

      Channels:
      4
      Value range (digital/encoder):
      12 V
      Filter (digital):
      10 µs typ.
      Input/output specification (digital):
      positive switching
    • EL1202 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 1 µs

      EL1202 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 1 µs

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      1.0 µs typ.
      Input/output specification (digital):
      EN 61131-2, type 1/3
    • EL1252 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 1 µs, timestamp

      EL1252 | EtherCAT Terminal, 2-channel digital input, 24 V DC, 1 µs, timestamp

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      1.0 µs typ.
      Input/output specification (digital):
      EN 61131-2, type 1/3
      Further features:
      Timestamp