DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ9505 EtherCAT plug-in module generates an output voltage of 5 V DC from the (24 V DC) input voltage. This output voltage can be used to supply power to EtherCAT plug-in modules or external sensors. The power LEDs indicate the module's operating state; the error LED indicates short circuit or overcurrent. The input voltage and the output voltage are not electrically isolated.

Product status:

regular delivery

Product information

Technical dataEJ9505
Technologypower supply module
Short-circuit proofyes
Input voltage24 V DC (-15%/+20%)
Output voltage5 V DC ±1%
Output current0.5 A
Current consumption E-bustyp. 70 mA
Electrical isolation
Diagnostics in the process imageyes
Special featuresstabilized output voltage
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-24-2x16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)24 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use