DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EJ9001 | Placeholder module

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ9001 EtherCAT plug-in module is used as a placeholder and can be plugged into unused slots on the signal distribution board. The slots reserved in such a way can be equipped with functional modules when the range of functions is extended.

Product status:

regular delivery

Product information

Technical dataEJ9001
Technologyplaceholder module
Current consumption E-bustyp. 60 mA
Nominal voltage
Electrical isolation500 V (E-bus/field potential)
Diagnostics
Special featuresplaceholder module for subsequent functional extensions
Weightapprox. 30 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use