DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EJ3104 | EtherCAT plug-in module, 4-channel analog input, voltage, ±10 V, 16 bit, differential

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ3104 EtherCAT plug-in module processes signals in the range from -10 to +10 V. The voltage is digitized to a resolution of 16 bit, and is transmitted, electrically isolated, to the higher-level automation device. The input channels are designed as differential inputs.

Product status:

regular delivery

Product information

Technical dataEJ3104
Number of inputs4 (differential)
Technologydifferential input
Signal voltage-10…+10 V
Distributed clocksyes
Internal resistance> 200 kΩ
Input filter limit frequency5 kHz
Common-mode voltage UCMmax. 35 V (relative to GND periphery)
Supply voltage electronicsvia E-bus
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (E-bus/field potential)
Current consumption E-bustyp. 175 mA
Special featuresstandard and compact process image, switchable measuring data representation, activatable FIR/IIR filters, limit value monitoring
Weightapprox. 30 g
Storage temperature-40…+85°C
Operating temperature-25…+60°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use