The EJ3314-0090 EtherCAT plug-in module allows four thermocouples to be connected directly. The module circuit can operate thermocouple sensors using the 2-wire technique. A microprocessor handles linearization across the whole temperature range, which is freely selectable. Compensation for the cold junction is made through an internal temperature measurement at the module. The EJ3314-0090 can also be used for mV measurement.
With the aid of the TwinSAFE SC technology (TwinSAFE Single Channel) it is possible to make use of standard signals for safety tasks in any network or fieldbus. To do this, EtherCAT I/Os from the areas of analog input, position measurement or communication (4…20 mA, incremental encoder, IO-Link, etc.) are extended by the TwinSAFE SC function. The properties typical for the signals and the standard functions of the I/O components are retained. TwinSAFE SC I/Os differ optically from standard I/Os by a yellow stripe on the front of the housing.
The TwinSAFE SC technology enables communication via a TwinSAFE protocol. These connections can be distinguished from the usual secure communication via Safety over EtherCAT.
The data from the TwinSAFE SC components is fed via a TwinSAFE protocol to the TwinSAFE Logic, where it can be used in the context of safety-relevant applications. Detailed examples confirmed/calculated by the TÜV SÜD for the correct application of the TwinSAFE SC components and the respective normative classifications can be found in the TwinSAFE application manual.
Product status:
regular delivery
Product information
Technical data | EJ3314-0090 |
---|---|
Number of inputs | 4 |
Power supply | via the E-bus |
Distributed clocks | – |
Input filter limit frequency | typ. 1 kHz |
Conversion time | approx. 2.5 s up to 20 ms, depending on configuration and filter setting, default: approx. 250 ms |
Voltage measurement | ±30/±60/±75 mV |
Resolution | 16 bit, representation adjustable: 0.1/0.01°C or 1/2/4 µV per digit |
Temperature measurement (thermocouple) | type B, C, E, J, K, L, N, R, S, T, U (default setting: type K) |
Measurement uncertainty (temperature measurement) | at 23 °C ambient temperature with reference configuration, according type: B: ±8.5 °C; C: ±6.2 °C; E: ±2.5 °C; J: ±2.7 °C; K: ±3 °C; L: ±2.3 °C; N: ±3 °C; R: ±6.7 °C; S: ±7.1 °C; T: ±2.9 °C; U: ±2.5 °C; for further details see documentation |
Measurement uncertainty (voltage measurement) | at ±75 mV, 23°C ambient temperature: < ±0.14% (relative to full scale value) |
Electrical isolation | 500 V (E-bus/field potential) |
Special features | channel by channel wire break detection, internal and external cold junction, firmware filter adjustable, TwinSAFE SC |
Weight | approx. 30 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use