DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EJ2564 | EtherCAT plug-in module, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

The EJ2564 EtherCAT plug-in module controls LEDs with integrated series resistor via an adjustable (ground switching) PWM signal. Common anode RGBW LEDs can be controlled with the four channels. The operation with four LEDs of the same color is also possible with the module. The module has a flexible input voltage of 5…48 V DC. The output voltage corresponds to the input voltage. For the operation of multicolor LEDs the color portion per channel is adjustable. Thus any color mix can be realized. In addition to the color mixing per channel, the adjustment of the total brightness over all channels is also possible. Another parameter that can be adjusted is the frequency. By setting the frequency in a range of 1…16,000 Hz, stroboscopic effects can be avoided. Furthermore, visible flashes can be realized by the low frequencies.

 

Special features:

  • flexible input voltage 5…48 V DC
  • adjustable color component per channel with multicolor LEDs (adjustment of the duty cycle)
  • adjustable total brightness across all channels
  • adjustable frequency 1…16.000 Hz, for the avoidance of stroboscopic effects and the realization of visible flashes at low frequencies

 

Recommended use:

  • general lighting, LED control, multicolor common anode LEDs

Product status:

regular delivery

Product information

Technical dataEJ2564
Connection technology2-wire
Number of outputs4
Input voltage5…48 V DC
Load typeLED (ohmic)
Output voltage~ UIN
Max. output current4 A per channel, ∑ 15 A
PWM clock frequency1 Hz…16 kHz, 5 kHz default
Duty factor0…100%
Resolution15 bit (depending on PWM frequency)
Current consumption E-bustyp. 85 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresground switching PWM for common anode LEDs, adjustable color share per channel (duty cycle), adjustable light intensity/brightness, adjustable frequency (anti-stroboscope)
Weightapprox. 30 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use