DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP9224-2037 | EtherCAT Box, 4-port junction, with power supply, ENP, B17

Image similar, may contain optional accessories
EP9224-2037 | EtherCAT Box, 4-port junction, with power supply, ENP, B17

EP9224-2037 | EtherCAT Box, 4-port junction, with power supply, ENP, B17

M8, EtherCAT
Power/EtherCAT IN
Power/EtherCAT OUT
EP9224-2037 | EtherCAT Box, 4-port junction, with power supply, ENP, B17

EP9224-2037 | EtherCAT Box, 4-port junction, with power supply, ENP, B17

The EP9224-2037 allows the distribution of one B17 ENP input to four EtherCAT ports and M8 power supply ports with B17-ENP forwarding. In each voltage branch, the current consumption for control voltage US and peripheral voltage UP is monitored, limited and, if necessary, switched off.

The input voltage and current values of all outputs can be evaluated via the process data. The power supply and communication of the box runs via a 5-pin B17-ENP connector with up to 15.5 A (for each US/UP). Several modules can be configured in a cascade arrangement. This voltage is switched off in the case of a short circuit on one of the four outputs or eight voltages (4 x US/UP each). The supply for the other junctions remains active. The switch-off or control takes place in such a way that the input voltage does not fall below a critical value. In the event of an error, continuous data logging of the relevant data can be retrieved.

Via the EtherCAT interface, diagnostic messages of the individual channels can be read by the master and the individual channels switched on/off and reset.

 

Advantages:

  • 4 independent EtherCAT segments with communication and power supply
  • switch-off characteristic can be selected per channel
  • channels can be switched on and off individually
  • current and voltage values as process data
  • diagnostic data logging

Product status:

regular delivery

Product information

Technical dataEP9224-2037
ProtocolEtherCAT
Bus interface2 x B17 ENP, bayonet fitting, shielded
Task within EtherCAT systemcoupling to the EtherCAT network, EtherCAT junction, feed in and monitoring of US and UP
Number of channels4 x EtherCAT, 4 x power supply
InfeedENP B17 5-pin, max. 15.5 A per US/UP at 45 °C
Power feedthroughENP B17 5-pin, max. 15.5 A per US/UP at 45 °C
Current rating per portmax. 4 A per US and UP
Power supply connectionfeed: 1 x B17 ENP, 5G 1.5 mm²; downstream connection: 1 x B17 ENP, 5G 1.5 mm²
Data loggingrecording of relevant data in case of failure
Special featuresinput voltages/currents, output currents via process data
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL (in preparation)
Housing dataB17 infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use