DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12New

Image similar, may contain optional accessories
EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Sensor supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

New multifunctional EtherCAT box: Combined functions in a sleek package

New multifunctional EtherCAT box: Combined functions in a sleek package

The EP3754-0002 EtherCAT Box has four analog multifunctional inputs, which can be extensively parameterized on an individual basis:

 

  • voltage measurement: ±5 mV to ±10 V, 0…10 V, 0…5 V
  • current measurement: ±20 mA, 4…20 mA, 0…20 mA
  • resistance measurement: 0…5 kΩ
  • electrical resistance R in 2-/3-/4-wire connection
  • RTD measurement in 2-/3-/4-wire connection
  • potentiometer: min. 1 kΩ

 

The measured values are digitalized with a resolution of 16 bits and transmitted to the higher-level automation device under electrical isolation. The input filters and their associated conversion times are configurable in a wide range. The inputs can, if required, be scaled differently, and automatic limit value monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEP3754-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs4
Input connectionsM12 x 1, 5-pin, a-coded
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Sensor typesanalog sensors, thermocouple: type B, C, E, J, K, L, N, R, S, T, U, mV measurement,
temperature: Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000,
resistance measurement (e.g. potentiometer, 10 Ω…1.2/4 kΩ)
Signal type-10/0...+10 V | -20mA/0/4...20 mA, RTD/Pt100/Pt1000, ±30/±60/±75 mV (thermocouple), parameterizable per channel
Common-mode voltage UCM15 V max.
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency5 kHz
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Input filterconfigurable
Sensor supplyfrom load supply voltage UP
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresmulti-function, parameterizable
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use