DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12Preferred type

Image similar, may contain optional accessories
EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | RL+
2 | R+
3 | RL-
4 | R-
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
4-wire
EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EP3204-0002 EtherCAT Box with analog inputs allows resistance sensors to be connected directly. The module’s circuitry can operate the sensors using 2-, 3- or 4-wire connection techniques. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The module can also be used for simple resistance measurement with the output in ohms. The module’s standard settings are: resolution 0.1°C in the temperature range of Pt100 sensors in 2-wire connection. Sensor malfunctions such as broken wires are indicated by error LEDs. The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization is carried out via EtherCAT.

Product status:

regular delivery

Product information

Technical dataEP3204-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs4
Connection methodM12 socket for 2-, 3- and 4-wire connections, presetting: 2-wire
Conversion time800 ms up to 2 ms, see documentation, default: approx. 85 ms
Resolution0.1°C per digit
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/4 kΩ)
Signal typePt100
Measuring range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Measurement error/uncertainty< ±0.5°C (Pt sensors in 4-wire connection)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Measuring currenttyp. 0.5 mA
Input filter5 variations, configurable
Sensor supply
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresopen-circuit recognition
Weightapprox. 165 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
IECEx:
Ex ec IIC T4 Gc
Ex tc IIIC T135 °C Dc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use