The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.
Product status:
regular delivery
Product information
Technical data | SCT6101-0100 |
---|---|
Accuracy class | 3 |
Primary current | 100 A AC |
Secondary current | 1 A |
Rated power | 0.75 VA |
Max. diameter round conductor | 18.5 mm |
Size | 1 |
Dimensions (W x H x D) | 36 mm x 62 mm x 50 mm
|
Approvals/markings | CE, EAC |
Accessories | |
---|---|
ZB8201-0620 | Snap-on mounting for SCT61xx
|
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use