DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SCT6625-0750 | Split-core CT, 750 A AC, accuracy class 0.5

SCT6625-0750 | Split-core CT, 750 A AC, accuracy class 0.5

SCT6625-0750 | Split-core CT, 750 A AC, accuracy class 0.5

SCT6625-0750 | Split-core CT, 750 A AC, accuracy class 0.5

SCT6625-0750 | Split-core CT, 750 A AC, accuracy class 0.5

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT6625-0750
Accuracy class0.5
Primary current750 A AC
Secondary current5 A
Rated power2.5 VA
Max. diameter round conductor42.4 mm
Size6
Dimensions (W x H x D)72 mm x 120 mm x 98 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use