The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.
Product status:
regular delivery
Product information
Technical data | SCT3315-0600 |
---|---|
Accuracy class | 1 |
Primary current | 3 x 600 A AC |
Secondary current | 5 A |
Rated power | 5 VA |
Max. diameter round conductor | 22 mm |
Size | 3 |
Dimensions (W x H x D) | 150 mm x 75 mm x 55 mm |
Approvals/markings | CE, EAC |
Accessories | |
---|---|
ZB8201-0320 | Snap-on mounting for a SCT32xx and SCT33xx, packaging unit = 2 pieces |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use