The KL3202 analog input terminal allows resistance sensors to be connected directly. The Bus Terminal’s circuitry can operate the sensors using 2-wire or 3-wire connection techniques. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminal's standard setting is: resolution 0.1°C in the temperature range of Pt100 sensors in 3-wire connection. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate sensor faults (e.g. a broken wire).
Product status:
regular delivery
Product information
Technical data | KL3202 |
---|---|
Number of inputs | 2 |
Power supply | via the K-bus |
Technology | 2-/3-wire |
Sensor types | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/5 kΩ) |
Measuring range | -200…+850°C (Pt sensors); -60…+250°C (Ni sensors) |
Connection method | 2- or 3-wire (default: 3-wire) |
Conversion time | ~ 250 ms |
Measuring current | typ. 0.5 mA |
Resolution | 0.1°C per digit |
Measurement error/uncertainty | < ±1°C |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – (no power contacts) |
Current consumption K-bus | typ. 60 mA |
Bit width in the process image | input: 2 x 16 bit data (2 x 8 bit control/status optional) |
Configuration | no address setting, configuration via Bus Coupler or controller |
Special features | open-circuit recognition |
Weight | approx. 70 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx, DNV GL |
Pluggable wiring | for all KSxxxx Bus Terminals |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL3202 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit |
KS3202 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, pluggable wiring |
KL3202-0010 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt200), 16 bit |
KL3202-0011 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt200), 16 bit, Siemens S5 format |
KL3202-0012 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt500), 16 bit |
KL3202-0013 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt500), 16 bit, Siemens S5 format |
KL3202-0014 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt1000), 16 bit |
KL3202-0015 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt1000), 16 bit, Siemens S5 format |
KL3202-0016 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni100), 16 bit |
KL3202-0017 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni100), 16 bit, Siemens S5 format |
KL3202-0020 | Bus Terminal, 2-channel analog input, temperature, RTD (0…1.2 kΩ), 16 bit |
KL3202-0021 | Bus Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, Siemens S5 format |
KL3202-0023 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni120), 16 bit |
KL3202-0024 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni120), 16 bit, Siemens S5 format |
KL3202-0025 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), 16 bit |
KL3202-0026 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), 16 bit, Siemens S5 format |
KL3202-0027 | Bus Terminal, 2-channel analog input, temperature, RTD (10…10 kΩ), 16 bit |
KL3202-0028 | Bus Terminal, 2-channel analog input, temperature, RTD (-40…+128°C), 16 bit, increased resolution 0.01°C |
KL3202-0029 | Bus Terminal, 2-channel analog input, temperature, RTD (Ni1000), per Landis&Staefa, 16 bit |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use