DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

Contact assembly

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

Contact assembly

cables for fixed installation,

min. bending radius = 50 mm (5 x OD),

(4 x 1.0 mm² + (2 x 0.5 mm²) + (2 x AWG26)), max. cable length (in total) 25 m, vertical 5 m,

The cable is UL and CSA listed.

suitable for:

  • AM801x
  • AM802x
  • AM803x
  • AM853x
  • AX8000 up to 12 A

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colorblack, similar to RAL 9011
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Wire terminationPush-in
Max. wire cross-sectionAWG24 ... AWG8 (0.5 mm² ... 10 mm²)
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG26 (approx. 0.14 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter10.0 mm ± 0.3 mm (0.3937" ± 0.0118")
Jacket colororange
A144.00 mm
A219.00 mm
B160.00 mm
B247.00 mm
Ordering informationLength
ZK4800-8002-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use