DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF700x | TwinCAT 3 GigE Vision Connector

TF700x | TwinCAT 3 GigE Vision Connector

TF700x | TwinCAT 3 GigE Vision Connector

TF700x | TwinCAT 3 GigE Vision Connector

TF700x | TwinCAT 3 GigE Vision Connector

Hardware portfolio for vision applications

TwinCAT Vision product introduction

Hardware portfolio for vision applications

TwinCAT Vision product introduction

With the TwinCAT 3 GigE Vision Connector, you can integrate GigE Vision cameras directly into the TwinCAT architecture. TF700x is also GigE Vision certified. The cameras are configured in the same development environment as fieldbus components or axes, without any third-party software. Image capture and PLC or motion control are triggered from real time and can be operated in a highly synchronized way.

The configuration is carried out entirely in TwinCAT Engineering. Assistants are available for setting the camera parameters and for calibration and simulation. Images stored on a drive can be read and made available for real-time processing via the source control file. The programming of image processing tasks can be prepared and tested offline in advance.

TF7000 TwinCAT 3 GigE Vision Connector Base provides the basis for communication and features two camera connections. Optional packages are available for two, four or eight additional cameras.

Product status:

regular delivery

Product information

Technical dataTF700x
Required licenseTC1200, TC1300
Operating systemWindows 10
CPU architecturex64
Ordering informationTF7000 (including 2 camera connections)
TF7000-0v50TwinCAT 3 GigE Vision Connector Base, platform level 50 (Performance Plus)
TF7000-0v60TwinCAT 3 GigE Vision Connector Base, platform level 60 (Mid Performance)
TF7000-0v70TwinCAT 3 GigE Vision Connector Base, platform level 70 (High Performance)
TF7000-0v80TwinCAT 3 GigE Vision Connector Base, platform level 80 (Very High Performance)
TF7000-0v81TwinCAT 3 GigE Vision Connector Base, platform level 81 (Very High Performance)
TF7000-0v82TwinCAT 3 GigE Vision Connector Base, platform level 82 (Very High Performance)
TF7000-0v83TwinCAT 3 GigE Vision Connector Base, platform level 83 (Very High Performance)
TF7000-0v84TwinCAT 3 GigE Vision Connector Base, platform level 84 (Very High Performance)
TF7000-0v90TwinCAT 3 GigE Vision Connector Base, platform level 90 (Other)
TF7000-0v91TwinCAT 3 GigE Vision Connector Base, platform level 91 (Other 5…8 Cores)
TF7000-0v92TwinCAT 3 GigE Vision Connector Base, platform level 92 (Other 9…16 Cores)
TF7000-0v93TwinCAT 3 GigE Vision Connector Base, platform level 93 (Other 17…32 Cores)
TF7000-0v94TwinCAT 3 GigE Vision Connector Base, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Further packs
TF7001-0vppTwinCAT 3 GigE Vision Connector Pack 2
TF7002-0vppTwinCAT 3 GigE Vision Connector Pack 4
TF7003-0vppTwinCAT 3 GigE Vision Connector Pack 8

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use