DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF7100 | TwinCAT 3 Vision Base

TF7100 | TwinCAT 3 Vision Base

TF7100 | TwinCAT 3 Vision Base

TF7100 | TwinCAT 3 Vision Base

TF7100 | TwinCAT 3 Vision Base

Hardware portfolio for vision applications

Hardware portfolio for vision applications

TwinCAT Vision product introduction

TwinCAT 3 Vision Base provides an extensive PLC library with a large number of widely varying functions and algorithms for solving image processing tasks, such as e.g. algebraic image operations, filters, Fourier analyses, color image processing, segmentation, contour and blob analysis or results presentation, as well as for reading and writing camera parameters. In addition to PLC, motion control, robotics and measurement technology, image processing is now also available as directly integrated functionality in the TwinCAT system.

The image processing algorithms are computed in the TwinCAT real-time environment, executed task-synchronously and monitored in real time via watchdogs. TwinCAT Vision is multi-core capable and executes algorithms automatically on several cores if available. Direct response to image processing results is possible in the PLC without the time loss that would be caused by additional interfaces to external devices.

PLC programming is carried out in the IEC 61131-3 languages so that no knowledge of specific programming languages is required. All known debugging options in the PLC are available. Intermediate results and associated images can be displayed at any time in the engineering or in the TwinCAT HMI.

Product status:

regular delivery

Product information

Technical dataTF7100
Required licenseTC1200
Operating systemWindows 10
CPU architecturex64
Ordering information
TF7100-0v50TwinCAT 3 Vision Base, platform level 50 (Performance Plus)
TF7100-0v60TwinCAT 3 Vision Base, platform level 60 (Mid Performance)
TF7100-0v70TwinCAT 3 Vision Base, platform level 70 (High Performance)
TF7100-0v80TwinCAT 3 Vision Base, platform level 80 (Very High Performance)
TF7100-0v81TwinCAT 3 Vision Base, platform level 81 (Very High Performance)
TF7100-0v82TwinCAT 3 Vision Base, platform level 82 (Very High Performance)
TF7100-0v83TwinCAT 3 Vision Base, platform level 83 (Very High Performance)
TF7100-0v84TwinCAT 3 Vision Base, platform level 84 (Very High Performance)
TF7100-0v90TwinCAT 3 Vision Base, platform level 90 (Other)
TF7100-0v91TwinCAT 3 Vision Base, platform level 91 (Other 5…8 Cores)
TF7100-0v92TwinCAT 3 Vision Base, platform level 92 (Other 9…16 Cores)
TF7100-0v93TwinCAT 3 Vision Base, platform level 93 (Other 17…32 Cores)
TF7100-0v94TwinCAT 3 Vision Base, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use