DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TF1100 | TwinCAT 3 Controller Redundancy

TwinCAT 3 Controller Redundancy: Product news from SPS 2022

TwinCAT Controller Redundancy with standard hardware components

TwinCAT 3 Controller Redundancy: Product news from SPS 2022

TwinCAT Controller Redundancy with standard hardware components

TwinCAT 3 Controller Redundancy provides an extension to enable redundant processing of TwinCAT 3 PLC programs on two industrial PCs and increases availability in the process.

From a software perspective, it integrates transparently into existing systems, as a redundant control can be configured at a later stage in just a few clicks. Once activated on both controls, these then monitor each other and can even take over the EtherCAT fieldbus – and therefore the communication to the machine I/O – if necessary. This redundant system also supports programming techniques familiar from PLCs, such as OnlineChange. The redundant system can be addressed transparently as a single system via the Automation Device Specification (ADS) protocol, which means that higher-level systems such as HMI or MES do not need to take the redundant design into account. A diagnostic interface is, of course, also available for monitoring the redundancy state.

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataTF1100
Required licenseTC1200
Operating systemWindows 10, TwinCAT/BSD
CPU architecturex64
Ordering information
TF1100-0v50TwinCAT 3 Controller Redundancy, platform level 50 (Performance Plus)
TF1100-0v60TwinCAT 3 Controller Redundancy, platform level 60 (Mid Performance)
TF1100-0v70TwinCAT 3 Controller Redundancy, platform level 70 (High Performance)
TF1100-0v80TwinCAT 3 Controller Redundancy, platform level 80 (Very High Performance)
TF1100-0v81TwinCAT 3 Controller Redundancy, platform level 81 (Very High Performance)
TF1100-0v82TwinCAT 3 Controller Redundancy, platform level 82 (Very High Performance)
TF1100-0v83TwinCAT 3 Controller Redundancy, platform level 83 (Very High Performance)
TF1100-0v84TwinCAT 3 Controller Redundancy, platform level 84 (Very High Performance)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use