Laurids Beckhoff, Process Industry Manager, explains the advantages of the Module Type Package (MTP) using the demonstration wall at the PNO stand at Hannover Messe 2024. Find out how the MTP concept can be integrated and visualized in the control system with Beckhoff.
More about this video
EPP3184-0802 | EtherCAT P Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART
The EPP3184-0802 EtherCAT P Box allows the direct connection of HART-capable field devices. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. Overload and open-circuit detection are signaled by the error LEDs, furthermore LEDs inform about the status of the HART communication and signal any communication errors.
Module Type Package
TwinCAT MTP integrates the Module Type Package concept into the engineering environment and enables efficient development of modular plants.
Process industry
PC-based control: The universal solution for automation and process technology