DetachFixClose

Apr 24, 2024

MTP: Standard for modular automation

Laurids Beckhoff, Process Industry Manager, explains the advantages of the Module Type Package (MTP) using the demonstration wall at the PNO stand at Hannover Messe 2024. Find out how the MTP concept can be integrated and visualized in the control system with Beckhoff.

More about this video

C7015-0020 | Ultra-compact Industrial PC in IP65

C7015-0020 | Ultra-compact Industrial PC in IP65

EPP3184-0802 | EtherCAT P Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART

EPP3184-0802 | EtherCAT P Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART

The EPP3184-0802 EtherCAT P Box allows the direct connection of HART-capable field devices. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. Overload and open-circuit detection are signaled by the error LEDs, furthermore LEDs inform about the status of the HART communication and signal any communication errors.

Module Type Package

Module Type Package

TwinCAT MTP integrates the Module Type Package concept into the engineering environment and enables efficient development of modular plants.

Process industry

Process industry

PC-based control: The universal solution for automation and process technology