The MX-System's infrastructure is constructed with system modules. In this episode of the MX-System series, we explore the tasks that the system modules can take on in order to completely replace the control cabinet.
More about this video
MX-System
Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.
MS1010-0021-1114 | Power infeed, 24 V DC/10 A, 48 V DC/10 A, B17
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1010-0021-1114 power infeed module provides 24 V DC or 48 V DC and up to 10 A for the system. The power is supplied via a hybrid connector.
MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1363-2001-3449 power infeed module provides 3-phase 400...480 V AC and up to 63 A for the system and is equipped with a main switch that can be used as a maintenance switch.
MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1332-2001-2349 power infeed module provides 3-phase 400...480 V AC and up to 32 A for the system and is equipped with a main switch that can be used as a maintenance switch.
MS1025-0011-2245 | Power infeed, 24 V DC/10 A, 400 V AC/25 A, B23
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1025-0011-2245 power infeed module provides 400...480 V AC and up to 25 A for the system. An additional supply of 24 V DC and up to 10 A is provided via a hybrid connector.
MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1020-0001-1124 power infeed module provides 48 V DC and up to 20 A for the system.
MS1332-2001-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1332-2001-2349 power infeed module provides 3-phase 400...480 V AC and up to 32 A for the system and is equipped with a main switch that can be used as a maintenance switch.
MS1132-2001-2349 | Power infeed, red main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1132-2001-2349 power infeed module provides 3-phase 400...480 V AC and up to 32 A for the system and is equipped with a main switch to disconnect the power supply.
MS1132-2201-2349 | Power infeed, red main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1132-2201-2349 power infeed module provides 3-phase 400...480 V AC and up to 32 A for the system and is equipped with a main switch to disconnect the power supply.
MS1010-1002-1334 | Power infeed + forwarding, 230 V AC/10 A, 24 V DC/7 A power supply, B17
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1010-1002-1334 power infeed module provides 24 V DC and up to 7 A for the system.
MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1025-0001-1145 power infeed module provides 400...480 V AC and up to 25 A for the system.
MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1163-2001-3449 power infeed module provides 3-phase 400...480 V AC and up to 63 A for the system and is equipped with a main switch to disconnect the power supply.
MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400 V AC/25 A, 24 V DC/20 A power supply, B23
The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2625-0011-2245 power infeed module provides 400...480 V AC and up to 25 A as well as EtherCAT for the system. The power is supplied via a hybrid connector.
MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23
The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2625-0011-2245 power infeed module provides 400...480 V AC and up to 25 A as well as EtherCAT for the system. The power is supplied via a hybrid connector.
MS2204-0002-1112 | EtherCAT power infeed + forwarding, EtherCAT, 24 V DC/4 A, M12
The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2204-0002-1112 power infeed module enables integration into an existing EtherCAT topology. A separate connection provides 24 V DC and up to 4 A from an external source for the system.
MS2210-0021-1114 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, B17
The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2210-0021-1114 power infeed module provides 600 V DC and up to 20 A or 24 V DC and up to 10 A as well as EtherCAT P for the system. The power is supplied via a hybrid connector.
MS3010-1002-1145 | Power output, 400 V AC/10 A, B23
The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3010-1002-1145 power output module provides 400...480 V AC and up to 10 A for additional consumers.
MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23
The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3025-1001-2245 power output module provides 400...480 V DC and up to 25 A for additional consumers.
MS3010-1003-1114 | Power output, 2 x 24 V DC/10 A, switchable, B17
The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3010-1003-1114 power output module provides 24 V DC for the control voltage US or the load voltage UP with up to 10 A each.
MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17
The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3010-1023-1114 power output module provides separately switchable 24 V DC and 48 V DC and up to 10 A for additional consumers.
MS3025-1011-2245 | Power output, replaceable fuses, 24 V DC/10 A, 400 V AC/25 A, B23
The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3025-1011-2245 power output module provides 400...480 V DC and up to 25 A or 24 V DC and up to 10 A for additional consumers. The power is supplied via a hybrid connector.
MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4625-1011-2245 EtherCAT power output module provides 400...480 V AC and up to 25 A or 24 V DC and up to 10 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.
MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4210-1003-1114 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP with up to 10 A each as well as EtherCAT. The power is supplied via a hybrid connector.
MS4208-2903-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, safe shutdown, M12
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4208-2903-1112 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP as well as EtherCAT for additional consumers. Both voltages are protected by integrated electronic fuses; the load voltage UP can be safely shut down for each channel. The outputs are controlled by a TwinSAFE Logic-capable component via FSoE. In addition, the module has integrated TwinSAFE Logic and can also be used as a safety controller.
MS4208-2003-1112 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/2 x 4 A, switchable, M12
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4208-2003-1112 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP as well as EtherCAT for additional consumers. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched. Two channels are supplied via separate connectors.
MS4210-1023-1114 | EtherCAT power output, EtherCAT, 24 V DC, 48 V DC, 10 A, B17, switchable
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4210-1023-1114 EtherCAT power output module provides separately switchable 24 V DC and 48 V DC and up to 10 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.
MS4306-1003-1111 | EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4306-1003-1111 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP and EtherCAT P for additional consumers via an EtherCAT P output. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched.
MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4306-2003-1111 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP and EtherCAT P for additional consumers via two EtherCAT P outputs. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched.
MS4625-1001-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 400 V AC/25 A, B23
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4625-1001-2245 EtherCAT power output module provides 400...480 V AC and up to 25 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.
MS6010-2100-2240 | Power supply, 48 V DC/10 A, 400 V AC
The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6010-2100-2240 power supply provides 48 V DC and up to 10 A for the system.
MS6010-2100-2250 | Power supply, 48 V DC/10 A, 600 V DC
The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6010-2100-2250 power supply provides 48 V DC and up to 10 A for the system.
MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400 V AC
The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6010-1100-2240 power supply provides 24 V DC and up to 20 A for the system.
MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC
The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6010-1100-2250 power supply provides 24 V DC and up to 20 A for the system.
MS7204-0000-1112 | 4-channel extension, Ethernet, 24 V DC, M12
The MS7204-0000-1112 extension module provides four Ethernet ports for decentralized connection of any Ethernet devices in a network. With a transmission speed of 1 Gbit/s, it forwards incoming Ethernet frames directly to the target ports.
MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12
The MS8132-0120-1212 UPS module monitors the 24 V control voltage and detects an undervoltage. In the event of undervoltage, the M12 connectors on the front are powered from the battery. This means that an IPC module as well as an operating panel can be simultaneously supplied with 24 V. Port X1 has the Beckhoff OCT-UPS interface and is able to communicate with a corresponding device via this interface.
MS9100-2020-2209 | Empty module, 24 V DC fused, digital I/Os
The MS9100-2020-2209 system module is an empty housing for expanding and connecting additional devices such as a VPN router. A connection strip with 24 V DC and four digital I/Os is available in the empty housing. The voltage is fused with 4 A by the system.
MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC
The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6040-2200-2350 power supply provides 48 V DC and up to 40 A for the system.