The TF8560 technology package combines our many years of motion expertise from the plastics industry. It includes field-proven, pre-developed standard blocks for typical motion applications in plastics machinery. The available motion functions are specially prepared to offer an integrated safety solution with TwinSAFE, while the standard blocks significantly reduce development and commissioning times. The TF8560 supports intuitive axis commissioning and virtual commissioning by means of integrated simulations.
The software system structures can be adapted to suit the machine concept regardless of the chosen drive concept, with hydraulic, electric, or hybrid motion axes all capable of being adapted to typical plastics machinery tasks via a uniform interface. With the help of kinematic transformations, non-linear mechanics such as those involving crank drives or toggle levers are supported. Detaching controls with alternation between speed and pressure setpoints are provided transparently for hydraulic or electric drive concepts.
Product status:
regular delivery
Product information
Technical data | TF8560 |
---|---|
Required license | TC1200, TF5000, TF5050 |
Operating system | Windows 10, TwinCAT/BSD |
CPU architecture | x86 |
Ordering information | |
---|---|
TF8560-0v40 | TwinCAT 3 Plastic Technology Functions, platform level 40 (Performance) |
TF8560-0v50 | TwinCAT 3 Plastic Technology Functions, platform level 50 (Performance Plus) |
TF8560-0v60 | TwinCAT 3 Plastic Technology Functions, platform level 60 (Mid Performance) |
TF8560-0v70 | TwinCAT 3 Plastic Technology Functions, platform level 70 (High Performance) |
TF8560-0v80 | TwinCAT 3 Plastic Technology Functions, platform level 80 (Very High Performance) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use