The AX5000 has been on the market since 2006 and the AX8000 came onto the scene in 2018; now, we're going back to our roots with the AX1000. This economy servo drive is a cost-optimized AX series device that still meets the most stringent technological standards. The AX1000 is a compact economy variable frequency drive for small to medium power requirements. It is similar to the AF1000 and is fully integrated into the TwinCAT system. Watch this video to discover its advantages and what makes these new Motion products so special.
More about this video
AX1000 | Economy servo drives
The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.
AX1101-1xxx | Economy servo drive, single-phase, single-axis module, 1.65 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1101-1xxx single-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1011, AM1012, or AM1021 servomotor, provides an optimum servo system with a rated power range of 50…200 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1103-1xxx | Economy servo drive, single-phase, single-axis module, 3.4 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1103-1xxx single-axis module is available in the low power range with a rated output current of 3.4 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1022 servomotor, provides an optimum servo system with a rated power of 400 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
KL1704 | Bus Terminal, 4-channel digital input, 120…230 V AC, 10 ms
The KL1704 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The direct connection of 120 V/230 V AC signals is possible. The Bus Terminal contains four channels that indicate its signal state by means of light emitting diodes.
AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1201-1xxx dual-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1011, AM1012, or AM1021 servomotor, provides an optimum servo system with a rated power range of 50…200 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1203-1xxx | Economy servo drive, single-phase, dual-axis module, 3.4 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1203-1xxx dual-axis module is available in the low power range with a rated output current of 3.4 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1022 servomotor, provides an optimum servo system with a rated power of 400 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1103-3xxx | Economy servo drive, three-phase, single-axis module, 3.4 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1103-3xxx single-axis module is available in the higher power range with a rated output current of 3.4 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1011, AM1012, AM1021, or AM1022 servomotor, provides an optimum servo system with a rated power range of 100…760 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1106-3xxx | Economy servo drive, three-phase, single-axis module, 6.9 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1106-3xxx single-axis module is available in the higher power range with a rated output current of 6.9 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1031, AM1032, or AM1033 servomotor, provides an optimum servo system with a rated power range of 1000…1700 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1203-3xxx | Economy servo drive, three-phase, dual-axis module, 3.0 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1203-3xxx dual-axis module is available in the higher power range with a rated output current of 3 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1011, AM1012, AM1021, or AM1022 servomotor, provides an optimum servo system with a rated power range of 100…760 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1206-3xxx | Economy servo drive, three-phase, dual-axis module, 6.0 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1206-3xxx dual-axis module is available in the higher power range with a rated output current of 6 A with a three-phase supply of 3 x 208…480 V AC and, in combination with the AM1031, AM1032, AM1021, or AM1033 servomotor, provides an optimum servo system with a rated power range of 1000…1700 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1106-1xxx single-axis module is available in the low power range with a rated output current of 6.9 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1031, AM1032, or AM1033 servomotor, provides an optimum servo system with a rated power range of 550…1000 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AF1000 | Economy variable frequency drive
The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.
AF1103-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1103-1xxx single-axis module is available in the low power range with a rated output power of 0.37 kW with a single-phase supply of 1 x 110…240 V AC.
AF1107-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1107-1xxx single-axis module is available in the low power range with a rated output power of 0.75 kW with a single-phase supply of 1 x 110…240 V AC.
AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1115-1xxx single-axis module is available in the low power range with a rated output power of 1.5 kW with a single-phase supply of 1 x 110…240 V AC.
AF1203-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1203-1xxx dual-axis module is available in the low power range with a rated output power of 0.37 kW with a single-phase supply of 1 x 110…240 V AC.
AF1207-1xxx | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1207-1xxx dual-axis module is available in the low power range with a rated output power of 0.75 kW with a single-phase supply of 1 x 110…240 V AC.
AF1107-3xxx | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1107-3xxx single-axis module is available in the higher power range with a rated output power of 0.75 kW with a three-phase supply of 3 x 208…480 V AC.
AF1115-3xxx | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1115-3xxx single-axis module is available in the higher power range with a rated output power of 1.5 kW with a three-phase supply of 3 x 208…480 V AC.
AF1130-3xxx | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1130-3xxx single-axis module is available in the higher power range with a rated output power of 3 kW with a three-phase supply of 3 x 208…480 V AC.
AF1207-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1207-3xxx dual-axis module is available in the higher power range with a rated output power of 0.75 kW with a three-phase supply of 3 x 208…480 V AC.
AF1215-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1215-3xxx dual-axis module is available in the higher power range with a rated output power of 1.5 kW with a three-phase supply of 3 x 208…480 V AC.
AF1222-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1222-3xxx dual-axis module is available in the higher power range with a rated output power of 2.2 kW with a three-phase supply of 3 x 208…480 V AC.
AF1107-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW
AF1115-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW
AF1115-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW
AF1115-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW
AF1107-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW
AF1115-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW
AF1115-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW
AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW
AF1130-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW
AF1103-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW
AF1107-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW
AF1103-1100-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW
AF1103-1000-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW
AF1107-1200-0000 | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW
AF1115-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW
AF1130-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW
AF1203-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW
AF1222-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW
AF1207-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW
AF1215-3200-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW
AF1203-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW
AF1207-1000-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW
AF1215-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW
AF1207-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW
AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW
AF1207-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW
AF1207-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 0.75 kW
AF1222-3100-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW
AF1215-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW
AF1207-1100-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.75 kW
AF1222-3000-0000 | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW
AF1155-3200-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW
AF1155-3100-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW
AF1155-3xxx | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW
The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1155-3xxx single-axis module is available in the higher power range with a rated output power of 5,5 kW with a three-phase supply of 3 x 208…480 V AC.
AF1155-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW
AX1112-3xxx | Economy servo drive, three-phase, single-axis module, 12 A
The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1112-3xxx single-axis module is available in the higher power range with a rated output current of 12 A with a three-phase supply of 3 x 208…480 V AC. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.