LossaFästStäng

Apr 22, 2024

Interview with Hans Beckhoff

“We remain dedicated to our mission of evolving our portfolio every year and introducing revolutionary new technology every five to seven years,” explains Hans Beckhoff. In this video, we talk to the the company founder and managing director about the way the sales department has worked from its beginnings to the present day and about latest automation-based innovations.

More about this video

TwinCAT Core Boost

TwinCAT Core Boost

Enormous leap in performance thanks to processor cores in turbo mode - TwinCAT Core Boost for greater computing performance in real time

Linux®-based real-time control with TwinCAT

Linux®-based real-time control with TwinCAT

Linux® distribution from Beckhoff lays foundation for new type of runtime

EL307x, EL4x7x | Analog multi-I/Os

EL307x, EL4x7x | Analog multi-I/Os

Multi-functional and powerful with 16 bits and up to 8 channels for all standard signals between ±10 V and ±20 mA.

AM8300 | Servomotors with water cooling New

AM8300 | Servomotors with water cooling

The synchronous servomotors with integrated water cooling from the AM8300 series are suitable for applications with the highest demands on dynamics, speed and performance.

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.