Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TE5910 | TwinCAT 3 Motion Designer for drive dimensioning

TwinCAT 3 Motion Designer – Updates and new functions

TwinCAT 3 Motion Designer – Updates and new functions

Highly dynamic linear servomotors AL8000

TwinCAT 3 Motion Designer

The dimensioning of drive axes, in conjunction with the optimum selection of motor, gear unit, drive controllers and accessories, is the basis for efficient machine design. The TwinCAT 3 Motion Designer is optionally integrated in the TwinCAT automation platform, or it can be used as a stand-alone project engineering tool for mechanical design.

 

Mechanics

The TwinCAT 3 Motion Designer supports the designer in the configuration of typical mechanical systems such as pinion rack, spindle nut, winder, crank drive, etc.

 

Motion profiles

Rough estimates for simple load cases with motion profiles, e.g. based on a ½ or ⅓ rule or a 7-segment profile, are easy to realize with a few mouse clicks. More complex tasks and kinematic systems, perhaps in conjunction with more sophisticated motion profiles, including cam gears according to VDI 2143, are also taken account of in the TwinCAT 3 Motion Designer. Export functions enable the configuration to be transferred directly to the TwinCAT System Manager, without the need for repeated input.

 

Optimization function

An optimization algorithm makes the selection of gear units and motors straightforward. It suggests the optimum combination based on mechanical and cost considerations, taking into account adjustable filters. The connected database provides access to all available gear units, motors and servo drives offered by Beckhoff, including the compact drive technology range with servo terminals. The automatic geometry matching feature checks the compatibility of motor and gear unit and prevents selection of unsuitable combinations.

 

Report functions

The axis configuration is documented in a report. A choice of short or detailed report is available.

With a single click the designer can call up the technical data sheet for the motor and gear unit, and with a further click the corresponding 3D model of the drive components for integration in the design software.

 

Parts list generator

The integrated parts list generator can be used directly for preparing the purchase order. Accessories such as cables, chokes and installation material are also considered.

 

Multi-axis design

The TwinCAT 3 Motion Designer regards the machine as a holistic unit, including all drive axes: All load cycles, including their temporal dependence and their influence on the common DC link, are taken into account. Selection of the optimum power supply module or the common brake resistor is guaranteed.

Product status:

regular delivery

Product information

Technical dataTE5910
Operating systemWindows 7, Windows 10
Ordering information
TE5910TwinCAT 3 Motion Designer for drive dimensioning

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use