IPC diagnostics with the IPC Device Manager
The Beckhoff Device Manager gives you the option of performing diagnostics on your device. It can provide a variety of system values, such as fan speed, CPU utilization and data carrier SMART parameters, thus facilitating maintenance. The diagnostic tool supports both local and remote access using a web browser.
More about this video
Operating systems
Beckhoff operating systems are long-term available and meet the high requirements of the automation industry.
C9900-S51x | Microsoft Windows 10 IoT Enterprise 2021 LTSC for Beckhoff Industrial PCs
With Microsoft Windows 10 IoT Enterprise 2021 LTSC (version 21H2), Beckhoff introduces the successor to Microsoft Windows 10 IoT Enterprise 2019 LTSC (version 1809). Windows 10 supports multi-touch operating concepts and makes the tile design come to life. Pricing is oriented to CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices. The operating system is only available as a 64-bit version.
C9900-S48x, C9900-S49x, CXxxxx-016x, CXxxxx-017x | Microsoft Windows 10 IoT Enterprise 2019 LTSC for Beckhoff Industrial PCs
With Microsoft Windows 10 IoT Enterprise 2019 LTSC (version 1809), Beckhoff introduces the successor to Microsoft Windows 10 IoT Enterprise 2016 LTSB (version 1607). Windows 10 – just like Windows 7 – supports multi-touch operating concepts and makes the tile design come to life. Pricing is now oriented to CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices.
C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs
With the introduction of Microsoft Windows 10 IoT Enterprise 2016 LTSB (version 1607), the use of modern operating systems at Beckhoff continues consistently. Windows 10 – just like Windows 7 – supports multi-touch operating concepts and makes the tile design come to life. Pricing is now oriented to CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices.
C9900-S49x, C9900-S50x | Windows Server 2019 for Beckhoff Industrial PCs
The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2019 is based on Windows 10 version 1809. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.
C9900-S46x | Windows Server 2016 for Beckhoff Industrial PCs
The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2016 is based on Windows 10 version 1607. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.
C9900-S419, C9900-S424, CXxxxx-012x, CXxxxx-013x | Windows Embedded Standard 7 for Beckhoff Industrial PCs
Microsoft Windows Embedded Standard 7 is available in the 32 and 64-bit versions and also supports multi-core architectures and multi-threading. It includes a number of innovative technologies and new features aimed at the simple, reliable operation and maintenance of industrial systems. The operating system has a modular structure and can be extended by installing additional components. All common components required for the reliable use of Beckhoff Industrial PCs are included as standard. The embedded components such as write filters make it possible to secure the operating system.
CXxxxx-011x | Windows Embedded Compact 7 for Beckhoff Industrial PCs
Microsoft Windows Embedded Compact 7 is a full-fledged operating system from the Embedded range with very low memory requirements. As the successor to the Windows CE 5 and Windows CE 6 operating systems, it represents a cost-effective alternative to other Windows operating systems. The system contains only components that are actually needed for our customers' applications. Windows Embedded Compact 7 therefore provides a reliable and real-time capable basis for using TwinCAT on Beckhoff Industrial PCs with Arm® processors.