RFID tags are often used in industry. The TwinCAT RFID Reader Communication enables the reading of RFID tags of different types on RFID readers from different manufacturers. RFID readers can be used that are connected via a serial interface, including via USB.
This library offers a general, abstract interface that can be used for many readers. The configuration can easily be adapted to a specific reader.
Product status:
regular delivery
Product information
Technical data | TF6600 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE |
CPU architecture | x86, x64, Arm® |

Ordering information | |
---|---|
TF6600-0v20 | TwinCAT 3 RFID Reader Communication, platform level 20 (Economy) |
TF6600-0v30 | TwinCAT 3 RFID Reader Communication, platform level 30 (Economy Plus) |
TF6600-0v40 | TwinCAT 3 RFID Reader Communication, platform level 40 (Performance) |
TF6600-0v50 | TwinCAT 3 RFID Reader Communication, platform level 50 (Performance Plus) |
TF6600-0v60 | TwinCAT 3 RFID Reader Communication, platform level 60 (Mid Performance) |
TF6600-0v70 | TwinCAT 3 RFID Reader Communication, platform level 70 (High Performance) |
TF6600-0v80 | TwinCAT 3 RFID Reader Communication, platform level 80 (Very High Performance) |
TF6600-0v81 | TwinCAT 3 RFID Reader Communication, platform level 81 (Very High Performance) |
TF6600-0v82 | TwinCAT 3 RFID Reader Communication, platform level 82 (Very High Performance) |
TF6600-0v83 | TwinCAT 3 RFID Reader Communication, platform level 83 (Very High Performance) |
TF6600-0v84 | TwinCAT 3 RFID Reader Communication, platform level 84 (Very High Performance) |
TF6600-0v90 | TwinCAT 3 RFID Reader Communication, platform level 90 (Other) |
TF6600-0v91 | TwinCAT 3 RFID Reader Communication, platform level 91 (Other 5…8 Cores) |
TF6600-0v92 | TwinCAT 3 RFID Reader Communication, platform level 92 (Other 9…16 Cores) |
TF6600-0v93 | TwinCAT 3 RFID Reader Communication, platform level 93 (Other 17…32 Cores) |
TF6600-0v94 | TwinCAT 3 RFID Reader Communication, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use