Find out about our comprehensive portfolio for cost-sensitive applications, which consists of panel PCs and control panels in various performance classes, options and display sizes.
More about this video
![CP6900, CP6906 | Economy built-in Control Panel with DVI/USB Extended interface](https://multimedia.beckhoff.com/media/cp6900-0001-0000__web_main_preview.png)
CP6900, CP6906 | Economy built-in Control Panel with DVI/USB Extended interface
The CP6900 and CP6906 Economy Control Panels supplement the Industrial PC entry level class by two built-in Control Panels with DVI/USB Extended interface. The Panels are designed for installation in the front of a control cabinet and have a 7-inch or 10.1-inch touch screen display. In combination with the compact Embedded PCs from the CX series or the Industrial PCs of the type C6xxx, a low-cost PC/panel system results. A 24 V power supply unit is included with the Control Panel. The integrated DVI/USB Extended technology enables the Panel to be positioned up to 50 m from the PC.
![CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface](https://multimedia.beckhoff.com/media/cp6906__web_main_preview.png)
CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface
The CP6906 Economy Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 7-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6906 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC.The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop and three push-buttons with signal lamp.
![CP6900-0001-0010 | Economy built-in Control Panel with DVI/USB Extended interface](https://multimedia.beckhoff.com/media/cp6900-0001-0000__web_main_preview.png)
CP6900-0001-0010 | Economy built-in Control Panel with DVI/USB Extended interface
The CP6900 Economy Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 10.1-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6900 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC. The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop and three push-buttons with signal lamp.
![CP6600, CP6606 | Economy built-in Panel PC](https://multimedia.beckhoff.com/media/cp6600__web_main_preview.png)
CP6600, CP6606 | Economy built-in Panel PC
The CP6600 and CP6606 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and can be used for a variety of applications in machine construction and plant engineering – for example, as a stand-alone controller with the TwinCAT automation software running on Windows Embedded Compact 7 or as a remote desktop display. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.
![CP6700, CP6706 | Economy built-in Panel PC](https://multimedia.beckhoff.com/media/cp6700__web_main_preview.png)
CP6700, CP6706 | Economy built-in Panel PC
The CP6700 and CP6706 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.