![AT2000-xx00 | XTS starter kits](https://multimedia.beckhoff.com/media/at2000-xx00-0055__web_preview.png)
The XTS starter kit, as mechatronic XTS units, provide a plug-and-play solution for a fast and effective XTS entry. Mechanical tests and the programming of your own motion profiles are simple to accomplish. Programming experience in IEC 61131-3 and knowledge of TwinCAT NC are required for this. The starter kit is available in three different lengths with different numbers of movers.
Basic components
- frame mounted with motor modules, guide rails and mover
- control cabinet incl. Industrial PC with sufficient system performance
- licenses for TwinCAT NC PTP and XTS Software
- 1 day instruction and programming support with a Beckhoff application engineer
Product status:
regular delivery
Product variants | Motor module, straight | Mover | Length |
---|---|---|---|
AT2000-0500-0055 | 3 x AT2000-0250, 1 x AT2002-0250 (infeed) | 4 x AT9014-0055-0550, 1 x AT9014-0055-1550 | 500 mm |
AT2000-0500-0170 | 3 x AT2000-0250, 1 x AT2002-0250 (infeed) | 4 x AT9014-0070-0550, 1 x AT9014-0070-1550 | 500 mm |
AT2000-1000-0055 | 6 x AT2000-0250, 2 x AT2002-0250 (infeed) | 9 x AT9014-0055-0550, 1 x AT9014-0055-1550 | 1000 mm |
AT2000-1000-0170 | 6 x AT2000-0250, 2 x AT2002-0250 (infeed) | 9 x AT9014-0070-0550, 1 x AT9014-0070-1550 | 1000 mm |
AT2000-1500-0055 | 10 x AT2000-0250, 2 x AT2002-0250 (infeed) | 9 x AT9014-0055-0550, 1 x AT9014-0055-1550 | 1500 mm |
AT2000-1500-0170 | 10 x AT2000-0250, 2 x AT2002-0250 (infeed) | 9 x AT9014-0070-0550, 1 x AT9014-0070-1550 | 1500 mm |
© Beckhoff Automation 2024 - Terms of Use