Power packages for demanding tasks: Control cabinet Industrial PCs
The C6640/C6650 control cabinet PC series encompasses two device types that are equipped with processors of the highest performance class – Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation – on an ATX motherboard.
More about this video
C6xxx | Control cabinet Industrial PCs
The C66xx Industrial PC series, which is based on ATX standards, offers maximum flexibility with a wide range of PCI and PCIe slots.
C6640 | Control cabinet Industrial PC
The compact C6640 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.
C6650 | Control cabinet Industrial PC
The universal C6650 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.
C6670 | Control cabinet industrial server
The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.
C6670-0020 | Control cabinet industrial server
The C6670-0020 industrial server is equipped with two Intel® Xeon® scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1,024 GB DDR5 RAM. This makes it ideal for machine controls, for example with the XPlanar planar motor system. The C6670-0020 can be ordered with M.2 NVMe SSDs up to 640 GB and up to two hard disks with 1, 2, or 4 TB. It also features five free PCIe slots for EtherCAT or Ethernet fieldbus cards or similar.