AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Aug 5, 2021

XPlanar: 360° mover rotation for the machine of the future

XPlanar: 360° mover rotation for the machine of the future

The dynamic and software-based 360° mover rotation of the XPlanar system enables new degrees of freedom for product inspection, alignment or processing. Available now!

More about this video

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.

Motion

Motion

Our innovative drive technologies give you almost unlimited capabilities when it comes to realizing your application.

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

APM4220-0000-0000 | XPlanar mover, 0.6 kg payload

The APM4220-0000 XPlanar mover is the smallest mover in the APM4xxx family and is compatible with all APS4xxx-type tiles. With a payload of up to 600 g, the mover is ideal for handling small, lightweight products with a high packing density.

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

APM4330-0000-0000 | XPlanar mover, 1.8 kg payload

The APM4330-0000 XPlanar mover is the all-rounder of the APM4xxx family and is compatible with all APS4xxx-type tiles. With a load capacity of up to 1.8 kg, the mover is ideally suited for use as a universal tool for handling a wide variety of products in all industries. More elaborate workpiece carriers and structures can also be used to meet individual requirements.

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

The APM4330-0001 XPlanar mover is specifically suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1.2 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications.

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

APM4550-0000-0000 | XPlanar mover, 4.5 kg payload

The APM4550-0000 XPlanar mover is the strongest member of the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a load capacity of up to 4.5 kg, the mover is suitable for the handling of larger and heavier products. Even more elaborate workpiece carriers and attached parts can be used to implement the individual requirements.

TF5890 | TwinCAT 3 XPlanar

TF5890 | TwinCAT 3 XPlanar

The XPlanar planar motor drive system allows free movement of XPlanar movers on freely arranged XPlanar tiles. The TF5890 XPlanar functionality provides the basic software package for the integration of the XPlanar system into the TwinCAT 3 environment. Users have access to further comprehensive TwinCAT functions. The setup contains all drivers and tools for efficient and intuitive working with XPlanar.

APS900x | XPlanar starter kits

APS900x | XPlanar starter kits

With the XPlanar starter kits, Beckhoff provides turnkey systems for a quick entry into the XPlanar technology. The starter kits are delivered pre-tested and fully assembled. XPlanar tiles, a robust machine bed, the XPlanar movers, a high-performance Industrial PC and a software example are included. Once they are out of the box, users can start to run their first tests immediately. The starter kits provide an overview of the technology’s basic capabilities and an impression of the real-world application programming. They make it easy to take the first step toward your first XPlanar application.