AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Nov 15, 2023

New XPlanar tiles

Two new tiles – the highly compact XPlanar drives – are now available for the Beckhoff planar motor system. Their larger dimensions enable 1- or 2-route operation of XPlanar movers with a width of 155 mm on a minimal footprint. Johannes Beckhoff describes the functions, advantages, and applications of these new additions.

More about this video

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.

APS4244-1000-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1000-0000 | XPlanar tile, 320 mm x 320 mm

The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4244-1100-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1100-0000 | XPlanar tile, 320 mm x 320 mm

The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

The APS4224 XPlanar tile measures 160 mm x 320 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the Y axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4224-1100-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1100-0000 | XPlanar tile, 160 mm x 320 mm

The APS4224 XPlanar tile measures 160 mm x 320 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the Y axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4224-1x00-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1x00-0000 | XPlanar tile, 160 mm x 320 mm

The APS4224 XPlanar tile measures 160 mm x 320 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the Y axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4242-1000-0000 | XPlanar tile, 320 mm x 160 mm

APS4242-1000-0000 | XPlanar tile, 320 mm x 160 mm

The APS4242 XPlanar tile measures 320 mm x 160 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the X axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4242-1100-0000 | XPlanar tile, 320 mm x 160 mm

APS4242-1100-0000 | XPlanar tile, 320 mm x 160 mm

The APS4242 XPlanar tile measures 320 mm x 160 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the X axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

APS4242-1x00-0000 | XPlanar tile, 320 mm x 160 mm

APS4242-1x00-0000 | XPlanar tile, 320 mm x 160 mm

The APS4242 XPlanar tile measures 320 mm x 160 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the X axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.