AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Nov 12, 2023

CX5300 Embedded PC series with latest generation Intel Atom® CPUs

The new CX5300 Embedded PC series from Beckhoff uses Intel Atom® processors from the x6 series (Elkhart Lake), helping it to offer up to 60% more computing power than the proven CX5200 series. Further application advantages result from the modern DisplayPort for HMI integration as well as the UPS OCT-capable power supply unit and the capacitive 1-second UPS.

More about this video

CX5300 Embedded PC series New

CX5300 Embedded PC series

The CX5300 Embedded PCs supplement the CX5200 series with significantly more powerful processors from the Intel Atom® x6 series.

CX5340 | Embedded PC with Intel Atom® processor

CX5340 | Embedded PC with Intel Atom® processor

The CX5340 is an embedded PC based around an x6425RE Intel Atom® processor with 1.9 GHz (quad-core) and 8 GB LPDDR4 RAM. The basic equipment includes two independent Gigabit-capable Ethernet interfaces as well as four USB 3.1s and one DisplayPort interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of E-bus or K-bus terminals and can be fitted ex factory. A system module or fieldbus module from the CX2000 series can be plugged in via the multi-pole connection on the left-hand side of the device. Although the total number of plug-in modules is limited to one, two additional Gigabit-Ethernet interfaces or four additional USB interfaces or another fieldbus interface can also be implemented in this way, for example. The CX5340 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, and low overall power consumption and fanless cooling.

CX5330 | Embedded PC with Intel Atom® processor

CX5330 | Embedded PC with Intel Atom® processor

The CX5330 is an embedded PC based around an x6214RE Intel Atom® processor with 1.4 GHz (dual-core) and 4 GB LPDDR4 RAM. The basic equipment includes two independent Gigabit-capable Ethernet interfaces as well as four USB 3.1s and one DisplayPort interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of E-bus or K-bus terminals and can be fitted ex factory. A system module or fieldbus module from the CX2000 series can be plugged in via the multi-pole connection on the left-hand side of the device. Although the total number of plug-in modules is limited to one, two additional Gigabit-Ethernet interfaces or four additional USB interfaces or another fieldbus interface can also be implemented in this way, for example. The CX5330 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, and low overall power consumption and fanless cooling.