분리고정닫기

본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

Aug 14, 2023

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

As the first processor generation with Intel® Speed Shift Technology, which allows the clock frequency of each core to be set individually, the 11th generation of the Intel® Core™ processors is available in industrial PCs with a 3½-inch motherboard as well as in the C602x and C603x ultra-compact Industrial PCs. Even at base frequency, this new processor generation offers significantly higher computing power in PCs with a 3½-inch motherboard.

More about this video

C6027-0000 | Fanless ultra-compact Industrial PC

C6027-0000 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6027-0010 | Fanless ultra-compact Industrial PC

C6025-0000 | Fanless ultra-compact Industrial PC

C6025-0000 | Fanless ultra-compact Industrial PC

C6025-0010 | Fanless ultra-compact Industrial PC

C6025-0010 | Fanless ultra-compact Industrial PC

C6025 | Fanless ultra-compact Industrial PC

C6025 | Fanless ultra-compact Industrial PC

The C6025 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 50 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.

C6027 | Fanless ultra-compact Industrial PC

C6027 | Fanless ultra-compact Industrial PC

The C6027 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 69 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.

C6030 | Ultra-compact Industrial PC

C6030 | Ultra-compact Industrial PC

Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

With the C6032, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interfaces and functional extensions. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6032 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

C6030-0060 | Ultra-compact Industrial PC

C6030-0060 | Ultra-compact Industrial PC

C6030-0070 | Ultra-compact Industrial PC

C6030-0070 | Ultra-compact Industrial PC

C6030-0080 | Ultra-compact Industrial PC

C6030-0080 | Ultra-compact Industrial PC

C6032-0060 | Ultra-compact Industrial PC

C6032-0060 | Ultra-compact Industrial PC

C6032-0070 | Ultra-compact Industrial PC

C6032-0070 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC

C6032-0080 | Ultra-compact Industrial PC