On the second day of the SPS exhibition, Beckhoff Live + Interactive will be focusing on the economic situation at Beckhoff and the effects on sales. We will be presenting new possibilities in relation to motion control with TwinCAT MC3 as well as the new AX1000 and AF1000 motion hardware. Frederike Beckhoff will be providing an overview of product developments at Beckhoff and our presenters will conclude by highlighting what’s new with respect to the MX-System and hybrid connectors.
More about this video
AX1000 | Economy servo drives
The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.
AF1000 | Economy variable frequency drive
The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.
MX-System
Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.
ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2
B17 plug, straight, male+male, 5+2 pin, - B17, plug, straight, female+female, 5+2 pin
Hybrid cables
The combination of power supply, signal and data communication in one connector. Hybrid cables are available in application-specific sizes and performance classes.
Accessories
Complete, practice-proven range of accessories with which all I/O solutions can be optimally integrated.