Husum Wind: Beckhoff Trade Show TV
PC based control for wind turbines: Distributed Servo Drive system for nacelle adjustment in wind turbines. Systemintegrated highend measurement technology.
More about this video
AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)
The AMP8041 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)
The AMP8042 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
AMP8043 | Distributed servo drive 4.70…5.40 Nm (M0), F4 (87 mm)
The AMP8043 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)
The AMP8051 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)
The AMP8052 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)
The AMP8053 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
ELMxxxx | Measurement technology
EtherCAT measurement terminals for versatile and high-performance data acquisition (DAQ) in the industrial and test field.
TF8310 | TwinCAT 3 Wind Framework
The TwinCAT 3 Wind Framework is based on the modular architecture of TwinCAT 3 and provides control technology and industry expertise for wind turbines in the form of encapsulated modules and an application template. These TwinCAT Modules provide higher-level system services.
AMP8000 | Distributed servo drives
Synchronous servomotor with integrated servo drive for the realization of modular machine concepts without a control cabinet.
Wind turbines
More than 100,000 wind turbines worldwide up to a size of 16 MW have already been automated with Beckhoff technology.