DetachFixClose

Sep 19, 2019

Husum Wind 2019: Beckhoff Trade Show TV

Husum Wind: Beckhoff Trade Show TV

PC based control for wind turbines: Distributed Servo Drive system for nacelle adjustment in wind turbines. Systemintegrated highend measurement technology.

More about this video

Motion

Motion

Our innovative drive technologies give you almost unlimited capabilities when it comes to realizing your application.

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

The AMP8041 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

The AMP8042 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8043 | Distributed servo drive 4.70…5.40 Nm (M0), F4 (87 mm)

AMP8043 | Distributed servo drive 4.70…5.40 Nm (M0), F4 (87 mm)

The AMP8043 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

The AMP8051 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

The AMP8052 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

The AMP8053 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

ELMxxxx | Measurement technology

ELMxxxx | Measurement technology

EtherCAT measurement terminals for versatile and high-performance data acquisition (DAQ) in the industrial and test field.

TF8310 | TwinCAT 3 Wind Framework

TF8310 | TwinCAT 3 Wind Framework

The TwinCAT 3 Wind Framework is based on the modular architecture of TwinCAT 3 and provides control technology and industry expertise for wind turbines in the form of encapsulated modules and an application template. These TwinCAT Modules provide higher-level system services.

AMP8000 | Distributed servo drives

AMP8000 | Distributed servo drives

Synchronous servomotor with integrated servo drive for the realization of modular machine concepts without a control cabinet.

Wind turbines

Wind turbines

More than 125,000 wind turbines worldwide up to a size of 16 MW have already been automated with Beckhoff technology.