TF5263 | TwinCAT 3 CNC Extended InterpolationNew

TF5263 | TwinCAT 3 CNC Extended Interpolation

TF5263 | TwinCAT 3 CNC Extended Interpolation

TF5263 | TwinCAT 3 CNC Extended Interpolation

TF5263 | TwinCAT 3 CNC Extended Interpolation

TwinCAT 3 CNC Extended Interpolation allows two independent interpolation paths to be programmed within a CNC channel (two-path programming) and provides functions for synchronization and compensation of the paths.

Product status:

regular delivery

Product information

Technical dataTF5263
Required licenseTF5200
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5263-0v50TwinCAT 3 CNC Extended Interpolation, platform level 50 (Performance Plus)
TF5263-0v60TwinCAT 3 CNC Extended Interpolation, platform level 60 (Mid Performance)
TF5263-0v70TwinCAT 3 CNC Extended Interpolation, platform level 70 (High Performance)
TF5263-0v80TwinCAT 3 CNC Extended Interpolation, platform level 80 (Very High Performance)
TF5263-0v81TwinCAT 3 CNC Extended Interpolation, platform level 81 (Very High Performance)
TF5263-0v82TwinCAT 3 CNC Extended Interpolation, platform level 82 (Very High Performance)
TF5263-0v83TwinCAT 3 CNC Extended Interpolation, platform level 83 (Very High Performance)
TF5263-0v84TwinCAT 3 CNC Extended Interpolation, platform level 84 (Very High Performance)
TF5263-0v90TwinCAT 3 CNC Extended Interpolation, platform level 90 (Other)
TF5263-0v91TwinCAT 3 CNC Extended Interpolation, platform level 91 (Other 5…8 Cores)
TF5263-0v92TwinCAT 3 CNC Extended Interpolation, platform level 92 (Other 9…16 Cores)
TF5263-0v93TwinCAT 3 CNC Extended Interpolation, platform level 93 (Other 17…32 Cores)
TF5263-0v94TwinCAT 3 CNC Extended Interpolation, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

© Beckhoff Automation 2024 - Terms of Use