Our ASI8100 series combines a stepper motor, stepper motor output stage and EtherCAT fieldbus connection in one space-saving unit that can be installed directly on the machine: suitable for meeting motion requirements in a power range extending up to 250 watts.
More about this video

ASI8100 | Compact, integrated stepper motor drives
Stepper motors with an integrated stepper motor output stage for low-voltage control cabinet-free machinery concepts.

ASI8123-abcc-w3yz | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

ASI8121-abcc-w2yz | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

ASI8111-abcc-w1yz | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8114-abcc-w1yz | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

ASI8122-abcc-w3yz | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)

ASI8124 | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)
The integrated ASI8124 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 2.50 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 4 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8114 | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)
The integrated ASI8114 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.80 Nm. The integrated stepper motor drive with flange code N1 (42 mm) and motor length 4 has a stepper motor typical shaft diameter b = 5 mm with a flat and a free shaft end of d = 24 mm.

ASI8121 | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)
The integrated ASI8121 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.75 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 1 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8122 | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)
The integrated ASI8122 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 1.40 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 2 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8111 | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)
The integrated ASI8111 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.29 Nm. The integrated stepper motor drive with flange code N1 (42 mm) and motor length 1 has a stepper motor typical shaft diameter b = 5 mm with a flat and a free shaft end of d = 24 mm.

ASI8123 | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)
The integrated ASI8123 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 2.35 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 3 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.