The CU81xx UPS series is suitable for all Beckhoff components, particularly industrial PCs, embedded PCs, and panel PCs. A special feature of the Beckhoff CU81xx devices is their OCT (One Cable Technology), which forms the communication technology between the UPS and the industrial PC. Learn more about it in this video.
More about this video

CU8110-0120 | UPS component, capacitive
CU8110-0120 is a capacitive, uninterruptible power supply (UPS) providing up to 0.9 Wh with a maximum output power of 110 W.

CU8130-0120 | UPS component, battery-backed
CU8130-0120 is a battery-backed, uninterruptible power supply (UPS) providing up to 15 Wh with a maximum output power of 110 W.

CU8130-0240 | UPS component, battery-backed
CU8130-0240 is a battery-backed, uninterruptible power supply (UPS) providing up to 30 Wh with a maximum output power of 220 W.