![AL2200-000x | Magnetic encoder system](https://multimedia.beckhoff.com/media/AL2200_MES_perspective__web_preview.png)
The AL2200 magnetic encoder system (MES) is an analog feedback system that can be used in combination with the AL2000 and AL8000 linear motor series. The MES uses the magnetic field of the permanent magnets on the magnetic plate as a measuring standard. With the help of built-in electronics, it provides incremental transducer signals for commutation as well as speed and position control. The MES provides one sine wave (1 Vpp) per 24 mm pole pitch and a precision of 1/10 mm.
Product status:
service phase | recommended alternative: AL8200-000x-0000
© Beckhoff Automation 2024 - Terms of Use