הפרדהתיקוןסגירה

TF6760 | TwinCAT 3 IoT HTTPS/REST

TF6760 | TwinCAT 3 IoT HTTPS/REST

TF6760 | TwinCAT 3 IoT HTTPS/REST

TF6760 | TwinCAT 3 IoT HTTPS/REST

TF6760 | TwinCAT 3 IoT HTTPS/REST

TwinCAT IoT Update

Hannover Messe 2019

TwinCAT IoT Update

Hannover Messe 2019

So-called REST (Representational State Transfer) APIs are frequently offered by web servers in IoT communication in order to channel certain communication processes via a uniform and stateless interface. REST APIs can be used, for example, to query weather data, to communicate with messenger services or as an interface for writing to a database.

The TF6760 TwinCAT 3 IoT HTTPS/REST function provides basic functions for HTTP/HTTPS communication in a PLC library enabling them to address REST APIs as a client and providing HTTP commands such as GET, PUT and POST. The communication channel (HTTPS) is secured by SSL/TLS mechanisms. Message contents can be defined, interpreted and used for communication directly from the PLC context via XML and JSON parsers.

Product status:

regular delivery

Product information

Technical dataTF6760
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS
CPU architecturex86, x64, Arm®
Ordering information
TF6760-0v20TwinCAT 3 IoT HTTPS/REST, platform level 20 (Economy)
TF6760-0v30TwinCAT 3 IoT HTTPS/REST, platform level 30 (Economy Plus)
TF6760-0v40TwinCAT 3 IoT HTTPS/REST, platform level 40 (Performance)
TF6760-0v50TwinCAT 3 IoT HTTPS/REST, platform level 50 (Performance Plus)
TF6760-0v60TwinCAT 3 IoT HTTPS/REST, platform level 60 (Mid Performance)
TF6760-0v70TwinCAT 3 IoT HTTPS/REST, platform level 70 (High Performance)
TF6760-0v80TwinCAT 3 IoT HTTPS/REST, platform level 80 (Very High Performance)
TF6760-0v81TwinCAT 3 IoT HTTPS/REST, platform level 81 (Very High Performance)
TF6760-0v82TwinCAT 3 IoT HTTPS/REST, platform level 82 (Very High Performance)
TF6760-0v83TwinCAT 3 IoT HTTPS/REST, platform level 83 (Very High Performance)
TF6760-0v84TwinCAT 3 IoT HTTPS/REST, platform level 84 (Very High Performance)
TF6760-0v90TwinCAT 3 IoT HTTPS/REST, platform level 90 (Other)
TF6760-0v91TwinCAT 3 IoT HTTPS/REST, platform level 91 (Other 5…8 Cores)
TF6760-0v92TwinCAT 3 IoT HTTPS/REST, platform level 92 (Other 9…16 Cores)
TF6760-0v93TwinCAT 3 IoT HTTPS/REST, platform level 93 (Other 17…32 Cores)
TF6760-0v94TwinCAT 3 IoT HTTPS/REST, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use